??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23231.0020 Standard Jaw
HELP_VARIABLE
Company
Halder
Description
EH 23231. - Standard jaws, reversible jaw, smooth/ribbed
Bill of material
23231.0020 Standard Jaw
BESTNR
Ref. No.
23231.0020
AUS
Finish
reversible jaw, smooth/ribbed, made of tool steel
NDM
Nominal dimension
100 mm
G
Weight
320 g
Embedded user actions